800F:x MS Vendor Data Ch.1
Description |
Value |
---|---|
Index |
0x800F (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
42 (0x2A) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Further Information
- 800F:23 Motor Current T2 Calibration Offset
- 800F:24 Motor Current T2 Calibration Gain
- 800F:25 Motor Current T3 Calibration Offset
- 800F:26 Motor Current T3 Calibration Gain
- 800F:27 Brake Current Calibration Offset
- 800F:28 Brake Current Calibration Gain
- 800F:29 RTD Resistance Calibration Offset
- 800F:2A RTD Resistance Calibration Gain