800F:27 Brake Current Calibration Offset
Vendor calibration offset for current measurement
Description |
Value |
---|---|
Index |
0x800F (Device) |
Subindex |
0x27 |
Datatype |
REAL32 |
Min. Value |
-1.0 |
Default |
0.0 |
Max. Value |
1.0 |
Unit |
A |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |