Communication via ADS
The following describes how to establish communication via ADS with a Beckhoff device of the BK, BC, BX, and CX series. This requires the AmsServerNetId and IP address of the target system.
![]() | ADS router required The TwinCAT ADS router is also required for ADS communication. It is included in:
|

Step 1: Select or manually enter a device.
Selection of a registered device
Click on the Name (1) combo box and select a registered device from the name list.
- If you select a registered device from the name list, the AmsServerNetId (2) and AdsPort (3) are automatically adopted.
- Here you can change the settings for the AdsPort. This is essential when communicating with a Beckhoff device, as they have different AdsPorts:
- The BK, BC, and BX series bus couplers and bus terminal controllers communicate via ADS port 100 (default value).
- The CX1xxx and CX9xxx series embedded PCs communicate via ADS port 28928.
Entering a device manually
If you want to enter a device manually, select User Defined in the name list.
- If you select User Defined from the Name (1) combo box in the name list, you must enter AmsServerNetId (2) and AdsPort (3) manually.
Step 2: Click on the Test (4) button to check the connection settings.
Possible causes for the following error message are:

- The terminals do not have sufficient power
- There is no connection
- The AmsServerNetId is invalid or an incorrect connection has been selected
The test was successful if the following dialog box appears.

Step 3: Click on the OK button to accept the set values.
Step 4: See chapter Login.