Process image
The KM6551-0000 terminal module represents itself in the process image with a maximum of 12 bytes of input data and 12 bytes of output data. These are organized as follows:
Format | Input data | Output data |
---|---|---|
Byte | ||
Byte | SB2 | CB2 |
Array of bytes (0...9) | DataIN | DataOUT |
Key
SBn: status byte n
CBn: control byte n
DataIN: Array of 10 input bytes (0...9)
DataOUT: Array of 10 input bytes (0...9)
The meaning of the control and status bytes is explained in Control and status bytes.
In process data operation, the input data is transmitted in the DataIn array and the output data in the DataOUT array.
![]() | Use of the data arrays
|