Process data mode
Control bytes (for process data mode)
The control bytes are located in the output image and are transmitted from the controller to the terminal module.
CB1: Low byte
Bit | CB1.7 | CB1.6 | CB1.5 | CB1.4 | CB1.3 | CB1.2 | CB1.1 | CB1.0 |
Name | RegAccess | - | Address | Scan | EnergyScan | Start |
CB2: High byte
Bit | CB2.7 | CB2.6 | CB2.5 | CB2.4 | CB2.3 | CB2.2 | CB2.1 | CB2.0 |
Name | - | - | - | - | - | - | - | - |
Key
Bit | Name | Description | |
---|---|---|---|
CB2.0 to CB2.7 | reserve | 0bin | reserved |
CB1.7 | RegAccess | 0bin | Register communication off (process data mode) |
CB1.6 | reserve | 0bin | reserved |
CB1.3 to CB1.5 | Address | 0..7dec | In master mode, with whichever device the connection is running |
CB1.2 | Scan | 1bin | Activates scanning of the connected slaves (only possible in master mode). The scanned slaves can be found in register R38. |
CB1.1 | EnergyScan | 1bin | Activates the energy measurement for the 16 channels of the 2.4 GHz band. EnergyScan may not be activated in data exchange or scan mode. |
CB1.0 | Start | 1bin | Activates communication |
Status byte (for process data mode)
The status bytes are located in the input image and are transmitted from terminal module to the controller.
SB1: Low byte
Bit | SB1.7 | SB1.6 | SB1.5 | SB1.4 | SB1.3 | SB1.2 | SB1.1 | SB1.0 |
Name | RegAccess | Error | Address | Scan | EnergyScan | Start |
SB2: High byte
Bit | SB2.7 | SB2.6 | SB2.5 | SB2.4 | SB2.3 | SB2.2 | SB2.1 | SB2.0 |
Name | ErrorID | LQI |
Key
Bit | Name | Description | |
---|---|---|---|
SB2.7 to SB2.4 | ErrorID | 0..Fhex | Error message 1 - invalid or forbidden DIP switch position |
SB2.3 to SB2.0 | LQI | 0..Fhex | Quality of the radio signal |
SB1.7 | RegAccess | 0bin | Acknowledgment for process data mode |
SB1.6 | Error | 1bin | an internal error has occurred (current process data is no longer valid) |
SB1.5 to SB1.3 | Address | 1..7dec | Slave address |
SB1.2 | Scan | 1bin |
|
SB1.1 | EnergyScan | 1bin | TRUE if energy scanning is active; will be reset to FALSE when the terminal has finished. |
SB1.0 | Start | 1bin |
|