Technical Data
Technical Data | KM2604 | KM2614 |
---|---|---|
Number of relays | 4 change-over contacts | |
Manual operation | no | at the relays |
Rated switching voltage | 250 VAC, 30 VDC | |
Starting current | max. 30 A | |
Continuous current | max. 16 A | |
Breaking current | max. 16 A | |
Minimum permitted load | 5 mA (at 10 VDC) | |
Mechanical switching cycles | see relay data | |
Electrical switching cycles | see relay data | |
Power supply for the electronics | via the K-bus | |
Current consumption from the K-bus | typically 15 mA | |
Current consumption from the relay power supply (24 VDC) | typically 50 mA for each active relay | |
Width of a bus terminal block | maximum 64 Bus Terminals/terminal modules or 80 cm | |
Electrical isolation | 1.5 V (K-bus/signal voltage) | |
Configuration | No address or configuration settings | |
Bit width in the output process image | 4 outputs | |
Dimensions with relay (W x H x D) | approx. 99 mm x 100 mm x 62 mm (width aligned: 96 mm), see dimensional drawing | |
Weight (with 4 relays) | approx. 250 g | |
Permissible ambient temperature range during operation | 0°C ... + 55°C | |
Permissible ambient temperature range during storage | -25°C ... + 85°C | |
Permissible relative air humidity | 95 %, no condensation | |
on 35 mm mounting rail according to EN60715 | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Approvals/Markings* | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).