Relay
Technical Data | ZB2601 | ZB2602 |
---|---|---|
Manual operation | no | yes |
Number of contacts | 1 change-over contacts | |
Starting current | maximum 30 A | |
Continuous current | maximum 16 A | |
Breaking current (230 VAC, 30 VDC) | maximum 16 A | |
Rated switching voltage | 230 VAC, 30 VDC | |
Max. switching voltage | 400 VAC | |
1 phase motor load, AC3 operation with 230 VAC | max. 550 W | |
Min. switching load | 10 V, 5 mA | |
Rated coil voltage | 24 VDC | |
Rated coil current | typically 50 mA | |
Mechanical switching cycles | minimum 5 x 106 | |
Electrical switching cycles | minimum 1 x 106 (1 AAC/250 VAC) | |
Weight | approx. 20 g | |
Permissible ambient temperature range during operation | 0°C ... + 55°C | |
Permissible ambient temperature range during storage | -25°C ... + 85°C | |
Permissible relative air humidity | 95 %, no condensation | |
Mounting | on relay base with reteiner bracket | on relay socket |
Approval | CE |