Status word
The status word contains further information about the state of the KL8001. Under process data mode, it can be transmitted from the terminal to the controller using any of the DataIN0, DataIN1 or DataIN2 input words.
Status word
Bit | SW.15 | SW.14 | SW.13 | SW.12 | SW.11 | SW.10 | SW.9 | SW.8 | SW.7 | SW.6 | SW.5 | SW.4 | SW.3 | SW.2 | SW.1 | SW.0 |
Key
Bit | Name | Value | Description |
---|---|---|---|
SW.15 | Other errors | 1bin | another error has occurred |
SW.14 | No rated current set | 1bin | Both the two rotary switches and
|
SW.13 | Contactor fault | 1bin | Current flow detected with contactor switched off |
SW.12 | reserved | - | - |
SW.11 | reserved | - | - |
SW.10 | reserved | - | - |
SW.9 | Overvoltage L3 | 1bin | Voltage > configured overvoltage limit (PR47) |
SW.8 | Overvoltage L2 | 1bin | Voltage > configured overvoltage limit (PR41) |
SW.7 | Overvoltage L1 | 1bin | Voltage > configured overvoltage limit (PR35) |
SW.6 | Undervoltage L3 | 1bin | Voltage < configured undervoltage limit (PR48) |
SW.5 | Undervoltage L2 | 1bin | Voltage < configured undervoltage limit (PR42) |
SW.4 | Undervoltage L1 | 1bin | Voltage < configured undervoltage limit (PR36) |
SW.3 | Phase failure in L3 | 1bin | Failure of phase L3 |
SW.2 | Phase failure L2 | 1bin | Outage of phase L2 |
SW.1 | Phase failure L1 | 1bin | Outage of phase L1 |
SW.0 | Asymmetric load | 1bin | Current difference > configured current difference (PR51) |