Adapter terminal KL9060 - Technical data
KL9060 | Adapter terminal | |
|---|---|---|
Power contacts voltage (ribbon cable) | 24 VDC (-15%, +20%) | |
Power contacts current loading (ribbon cable) | maximum 1400 mA (short-circuit proof). | |
Voltage of the K-bus power supply (ribbon cable) | 5 VDC | |
Current consumption of the K-bus power supply (ribbon cable) | maximum 2000 mA
Use the KL9400 Power Supply Terminal if the current consumption of your terminals exceeds the maximum current that your Bus Coupler can feed to the K-bus supply. | |
Number of power terminals per KL9060 | 10 max. | If you operate two contactors with each power terminal (reversing contactor connection) then you may only use 5 power terminals with each KL9060. |
Number of contactors per KL9060 | 10 max. | |
Permissible ambient temperature range during operation | 0°C ... +55°C | |
Permissible ambient temperature range during storage | -25°C ... +85°C | |
Permissible relative air humidity | 95 %, no condensation | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Weight | approx. 50 g | |
Dimensions (W x H x D) | approx. 33 mm x 100 mm x 70 mm | |
Mounting | on 35 mm mounting rail conforms to EN 60715 | |
Installation position | variable | |
Protection class | IP20 | |
Approvals/markings* | CE, UKCA, EAC | |
*) Real applicable approvals/markings see type plate on the side (product marking).