Documentation issue status
Version | Comment |
---|---|
2.1.0 |
|
2.0.0 |
|
1.2.0 |
|
1.1 |
|
1.0 |
|
0.3 |
|
0.2 |
|
0.1 |
|
Firmware and hardware versions
Documentation | KL8001 | KL9060 | ||||
---|---|---|---|---|---|---|
Measuring PCB | K-bus PCB | Firmware | Hardware | |||
Firmware | Hardware | Firmware | Hardware | |||
2.1.0 | 5 | 5 | 7 | 4 | 00 | 03 |
2.0.0 | 5 (=3C) | 5 | 7 (=3D) | 4 | 00 | 02 |
1.2.0 | 5 (=3C) | 4 | 6 (=3C) | 1 | 00 | 01 |
1.1 | 2 (=2A) | 3 | 3 (=1C) | 0 | 00 | 00 |
1.0 | 1 (=1B) | 1 | 1 (=1B) | 0 | 00 | 00 |
0.3 | 00 | 00 | ||||
0.2 | 00 | 00 | ||||
0.1 | 00 | 00 |
- The firmware and hardware versions (delivery state) of the KL9060 can be found in the serial number printed at the side of the terminal.
- The firmware version of the measuring PCB of the KL8001 can be read from data register DR37.
- The firmware version of the K-bus PCB of the KL8001 is shown in the header of the KS2000 Settings dialog for KL8001
- The hardware version of the measuring and K-bus PCB of the KL8001 is coded in the serial number of the KL8001.
Syntax of the serial number for KL9060
Structure of the serial number: WW YY FF HH
WW - week of production (CW, calendar week)
YY - year of production
FF - firmware version
HH - hardware version
Example with serial number 02 06 00 01:
02 - week of production 02
06 - year of production 2006
00 - firmware version 00
01 - hardware version 01
Syntax of the serial number for KL8001
Structure of the serial number: WW YY FH fh
WW - week of production (CW, calendar week)
YY - year of production
FH - firmware version (F) and hardware version (H) of the measuring PCB (coded)
f h - firmware version (f) and hardware version (h) of the K-bus PCB (coded)
Example with serial number 02 06 54 61:
02 - week of production 02
06 - year of production 2006
54 - measuring PCB: firmware version 5 (=3C), hardware version 4
61 - K-bus PCB: firmware version 6 (=3C), hardware version 1