Register communication
Control byte for register communication
The control byte (CB) is located in the output image, and is transmitted from the controller to the KL6811.
Bit | CB.7 | CB.6 | CB.5 | CB.4 | CB.3 | CB.2 | CB.1 | CB.0 |
Name | RegAccess | R/W | Reg. no. |
Key
Bit | Name | Description | |
---|---|---|---|
CB.7 | RegAccess | 1bin | Register communication switched on |
CB.6 | R/W | 0bin | Read access |
1bin | Write access | ||
CB.5 to CB.0 | Reg. no. | Register number: |
CAUTION | |
Invalid process data during register communication! It is not possible to access the data registers during register communication! Process data that may still be displayed is not valid! |
Status byte for register communication
The status byte (SB) is located in the input image, and is transmitted from KL6811 to the controller.
Bit | SB.7 | SB.6 | SB.5 | SB.4 | SB.3 | SB.2 | SB.1 | SB.0 |
Name | RegAccess | R | Reg. no. |
Key
Bit | Name | Description | |
---|---|---|---|
SB.7 | RegAccess | 1bin | Acknowledgement for register access |
SB.6 | R | 0bin | Read access |
SB.5 to SB.0 | Reg. no. | Number of the register that was read or written. |