Register overview
Register | Comment | Default value | R/W | Memory | |
|---|---|---|---|---|---|
R0 | reserved | - | - | - | - |
DALI Device Counter | - | - | R | RAM | |
R2 to R5 | reserved | - | - | - | - |
Diagnostic register | - | - | R | RAM | |
Command register | 0x0000 | 0dec | R/W | RAM | |
Terminal description | 0x1A9B | 6811dec | R | ROM | |
Firmware version | e.g. 0x3143 | e.g. 12611dec | R | ROM | |
Multiplex shift register | 0x0118 | 280dec | R | ROM | |
Signal channels | 0x0118 | 280dec | R | ROM | |
Minimum data length | 0x1818 | 6168dec | R | ROM | |
Data structure | 0x0000 | 0dec | R | ROM | |
R14 | reserved | - | - | - | - |
Alignment register | - | - | R/W | RAM | |
Hardware version | e.g. 0x0000 | e.g. 0dec | R/W | SEEROM/RAM | |
R17 to R30 | reserved | - | - | - | - |
Code word register | 0x0000 | 0dec | R/W | RAM | |
Feature register | 0x0000 | 0dec | R/W | SEEROM/RAM | |
R33 to R63 | reserved | - | - | - | - |