Process data mode
Control byte in process data mode
The control byte (CB) is located in the output image, and is transmitted from the controller to the KL6811.
Bit | CB.7 | CB.6 | CB.5 | CB.4 | CB.3 | CB.2 | CB.1 | CB.0 |
Name | RegAccess | R/W | - | - | - | - | RepeatASC | Toggle |
Key
Bit | Name | Description | |
---|---|---|---|
CB.7 | RegAccess | 0bin | Register communication off (process data mode) |
CB.6 | R/W | 0bin | Read access |
CB.5 to CB.2 | - | reserved | |
CB.1 | RepeatASC | 0bin | The KL6811 does not repeat the application-related expansion commands (224dec-255dec) not. |
1bin | The KL6811 also repeats the application-related expansion commands (224dec-255dec). | ||
CB.0 | Toggle | With each edge change of the toggle bit, the KL6811 sends a DALI or DSI telegram. The telegrams can be transmitted at intervals of 25 ms, i.e. within 100 ms the KL6811 can send a maximum of 4 telegrams. |
Status byte in process data mode
The status byte (SB) is located in the input image, and is transmitted from KL6811 to the controller.
Bit | SB.7 | SB.6 | SB.5 | SB.4 | SB.3 | SB.2 | SB.1 | SB.0 |
Name | RegAccess | Error | - | - | - | BC Collision | FC Collision | Toggle |
Key
Bit | Name | Description | |
---|---|---|---|
SB.7 | RegAccess | 0bin | Acknowledgement for process data mode |
SB.6 | Error | 0bin | No error |
1bin | Error:
| ||
SB.5 to SB.3 | - | reserved | |
SB.2 | BC Collision (only in DALI | 0bin | no collision |
1bin | DALI collision detected on the backward channel: during the transfer of a DALI telegram, a collision with the send data of another DALI device was detected. The bit SB.2 is reset with the next edge of the bit SB.0, unless another DALI collision has occurred. | ||
SB.1 | FC Collision (only in DALI | 0bin | no collision |
1bin | DALI collision detected on the forward channel: during the transfer of a DALI telegram, a collision with the send data of another DALI master was detected. The bit SB.1 is reset with the next edge of the bit SB.0, unless another DALI collision has occurred. | ||
SB.0 | Toggle | An edge of SB.0 is the acknowledgement for the end of the telegram cycle initiated with the toggle bit of the control byte (CB.0). The telegram was sent via the DALI/DSI bus. In DALI mode, the collision bit (SB.1) provides information about any collisions that may have occurred. |