KL6581 - Control and Status Byte
Process data mode
Control byte in process data mode
The control byte (CB) is located in the output image, and is transmitted from the controller to the terminal. In process data mode it has no function.
Bit | CB.7 | CB.6 | CB.5 | CB.4 | CB.3 | CB.2 | CB.1 | CB.0 |
Name | RegAccess | Error | - | Addr Conflict | - | Buffer Full | RxC | TxC |
Key
Bit | Name | Description | |
---|---|---|---|
CB.7 | RegAccess | 0bin | Register communication off (process data mode) |
CB.6 | Error | 0bin | Acknowledges the error code displayed in the CNODE. |
CB.5 | - | 1bin | reserved |
CB.4 | Addr Conflict | 1bin | Address of a KL6583 doubly assigned |
CB.3 | - | 1bin | reserved |
CB.2 | Buffer Full | 1bin | The internal data buffer has overflowed |
CB.1 | RxC | 1bin | Toggle for the reception of data; if RxS <> RxC, then new data is present; toggling the bit signals to the terminal that the data have been fetched. |
CB.0 | TxC | 1bin | Toggle for sending data; if TxC <> TxS, then data are transmitted from the KL6851 to the KL6853. |
Status byte in process data mode
The status byte (SB) is located in the input image, and is transmitted from the terminal to the controller.
Bit | SB.7 | SB.6 | SB.5 | SB.4 | SB.3 | SB.2 | SB.1 | SB.0 |
Name | RegAccess | Error | Config Missmatch | Addr Conflict | Communication Error | Buffer Full | RxS | TxS |
Key
Bit | Name | Description | |
---|---|---|---|
SB.7 | RegAccess | 0bin | Acknowledgment for process data mode |
SB.6 | Error | 0bin | No error |
1bin | An error has occurred. The error code is in the CNODE. | ||
SB.5 | Config Missmatch | 1bin | Configuration error: Check the number of configured and connected KL6583 devices and their addresses. (see info below this table) |
SB.4 | AddrConflict | 1bin | Address of a KL6583 doubly assigned |
SB.3 | Communication Error | 0bin | Communication OK |
1bin | The KL6581 has not found a KL6583 that is ready for operation. Check the cabling and the addresses. | ||
SB.2 | Buffer Full | 1bin | The internal data buffer has overflowed, |
SB.1 | RxS | 1bin | Toggle for the reception of data; if RxS <> RxC, then new data is present; toggling the bit signals to the terminal that the data have been fetched. |
SB.0 | TxS | 1bin | Toggle for sending data; if TxC <> TxS, then data are transmitted from the KL6851 to the KL6853. |
![]() | Enable display of ConfigMissmatch The status bit SB.5 shows configuration errors once you have enabled the display by resetting bit R34.15 in the feature register. |
Register communication
Control byte for register communication
The control byte (CB) is located in the output image, and is transmitted from the controller to the terminal.
Bit | CB.7 | CB.6 | CB.5 | CB.4 | CB.3 | CB.2 | CB.1 | CB.0 |
Name | RegAccess | R/W | Reg. no. |
Key
Bit | Name | Description | |
---|---|---|---|
CB.7 | RegAccess | 1bin | Register communication switched on |
CB.6 | R/W | 0bin | Read access |
1bin | Write access | ||
CB.5 to CB.0 | Reg. no. | Register number: |
Status byte for register communication
The status byte (SB) is located in the input image, and is transmitted from the terminal to the controller.
Bit | SB.7 | SB.6 | SB.5 | SB.4 | SB.3 | SB.2 | SB.1 | SB.0 |
Name | RegAccess | R/W | Reg. no. |
Key
Bit | Name | Description | |
---|---|---|---|
SB.7 | RegAccess | 1bin | Acknowledgment for register access |
SB.6 | R | 0bin | Read access |
SB.5 to SB.0 | Reg. no. | Number of the register that was read or written. |