Configuration of the KL6224

Connect the configuration interface of your fieldbus coupler with the serial interface of your PC via the configuration cable and start the KS2000 Configuration Software.

Configuration of the KL6224  1:

Click on the Login button. The configuration software will now load the information for the connected fieldbus station.
In the example shown, this is

  • a BK9000 Ethernet Coupler
  • a KL1xx2 Digital Input Terminal
  • a KL6224 IO-Link terminal
  • a KL9010 bus end terminal
Configuration of the KL6224  2:
Display of the fieldbus station in KS2000

The left-hand KS2000 window displays the terminals of the fieldbus station in a tree structure.
The right-hand KS2000 window contains a graphic display of the fieldbus station terminals.

In the tree structure of the left-hand window, click on the plus-sign next to the terminal whose parameters you wish to change (item 1 in the example).

Configuration of the KL6224  3:
KS2000 branches for channel 1 of the KL6224

For the KL6224, the branches Register, Settings and ProcData are displayed: