Technical data
Technical data | KL3681-0000 | KS3681-0000 |
|---|---|---|
Number of inputs | 1, voltage or current (1 A / 10 A) | |
Technology | digital multimeter with automatic range selection | |
Measured values | current, voltage (AC/DC) | |
Measuring voltage | 300 mV, 3 V, 30 V, 300 V | |
Measuring current | 100 mA, 1 A and 10 A via high-current path | |
Resolution | 18 bit + sign in each measurement range | |
Internal resistance | Measuring range DC 300 mV - 300 V: 12.5 MΩ | |
Measuring range DC 100 mA - 1 A: 0.2 Ω | ||
Measuring range DC 10 A: 3 mΩ | ||
Measuring range AC 300 mV - 300 V: 1 MΩ, approx. 33 pF | ||
Measuring rangeAC 100 mA - 1 A: 0.2 Ω | ||
Measuring range AC 10 A: 3 mΩ | ||
Measuring error | see table at chapter Accuracy | |
Measuring procedure | DC with arithmetic averaging, | |
Update time | 0.5 s, 1 s for measuring range selection | |
Electrical isolation | 1500 V (terminal / E-bus) | |
Supply voltage for internal circuit | via K-Bus | |
Current consumption from via E-bus | typically 100 mA | |
Configuration | via KS2000 Configuration Software | |
Pluggable wiring | no | yes |
Weight | approx. 70 g | |
Permissible ambient temperature for operation | 0°C ... + 55°C | |
Permissible ambient temperature for storage | -25°C ... + 85°C | |
Permissible Relative humidity | 95 %, no condensation | |
Dimensions | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail conforms to EN 60715 | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Approvals/markings* | CE, UKCA, EAC | |
*) Real applicable approvals/markings see type plate on the side (product marking).