Settings
The dialog mask for the parameterization of the KL3404, KL3408, KL3464 or KL3468 can be found under Settings.
Fig.22: Settings via KS2000Operation mode
- User scaling active (R32.0)
You can activate user scaling here (default: disabled). 
- Manufacturer scaling active (R32.1)
You can deactivate manufacturer scaling here (default: enabled). 
- Watchdog timer active (R32.2)
You can deactivate the watchdog timer here (default: enabled). 
- Signed amount representation (R32.3)
Here you can enable the signed amount representation (default: disabled). 
- Siemens output format (R32.4)
You can activate Siemens output format here (default: disabled). 
- Overrange protection active (R32.8)
You can deactivate the overrange protection here (default: enabled). 
- Threshold 1 active (R32.9)
You can activate the threshold 1 here (default: disabled). 
- Threshold 2 active (R32.10)
You can activate the threshold 2 here (default: disabled). 
- IIR filter active (R32.11)
You can deactivate the digital IIR filter (first order) here (default: enabled). 
Register values
- User offset (R33)
You can specify the user offset here. 
- User gain (R34)
You can specify the user gain here. 
- Threshold 1 (R35)
You can specify threshold 1 here. 
- Threshold 2 (R36)
You can specify threshold 2 here. 
- IIR filter cut-off frequency (R37)
You can specify the cut-off frequency for the digital IIR filter here. - KL3404, KL3464: default 200 Hz
 - KL3408, KL3468: default 100 Hz