Process data mode
Control byte 1 (CB1) in process data mode
The control byte of the first channel can be found in the output image of the oscilloscope terminal and is transferred from the controller to the terminal.
Bit | CB1.7 | CB1.6 | CB1.5 | CB1.4 | CB1.3 | CB1.2 | CB1.1 | CB1.0 |
Name | bRegAccess | - | - | - | bSetDigitalOut | bEnabIntFkt | bEvalBuffer | bEnableTrigger |
Legend | |||
---|---|---|---|
Bit | Name | Description | |
CB1.7 | bRegAccess | 0bin | Register communication off (process data mode):
*) These registers can be set via the register communication or with the KS2000 configuration software. |
CB1.6 | - | reserved | |
CB1.5 | - | reserved | |
CB1.4 | - | reserved | |
CB1.3 | bSetDigitalOut | Setting the digital output. | |
CB1.2 | bEnabIntFkt | Enabling direct setting of the digital output through the trigger unit: | |
0bin | The trigger unit must not set the digital output when triggered (default). | ||
1bin | The trigger unit may set the digital output directly when triggered (SET DOUT). | ||
CB1.1 | bEvalBuffer | The recorded memory is to be evaluated. | |
CB1.0 | bEnableTrigger | The rising edge of this bit activates the trigger in trigger mode Shot. |
Status byte 1 (SB1) in process data mode
The status byte of the first channel can be found in the input image of the oscilloscope terminal and is transferred from the terminal to the controller.
Bit | SB1.7 | SB1.6 | SB1.5 | SB1.4 | SB1.3 | SB1.2 | SB1.1 | SB1.0 |
Name | bRegAccessQ | bError | - | - | bDigitalOutputStatus | bExtTriggerInput | bEvalBufferDone | bTriggerDone |
Legend | |||
---|---|---|---|
Bit | Name | Description | |
SB1.7 | bRegAccessQ | 0bin | Process data mode acknowledgement |
SB1.6 | bError | 0bin | No error |
1bin | An error has occurred | ||
SB1.5 | - | reserved | |
SB1.4 | - | reserved | |
SB1.3 | bDigitalOutputStatus | State of the digital output | |
SB1.2 | bExtTriggerInput | State of the trigger input | |
SB1.1 | bEvalBufferDone | Evaluation of the memory is complete. There are valid current process data present. | |
SB1.0 | bTriggerDone | Acknowledgement for trigger event, values were recorded. |