Technical Data of the KL3362
Two-channel oscilloscope terminal, -10 V to +10 V
| Technical data | KL3362 | 
|---|---|
| Number of inputs | 2 analog, 1 trigger | 
| Signal voltage UIN | -10 V to +10 V | 
| Input resistance (IN1-GND, IN2-GND) | > 500 kOhm | 
| Resolution | 14 bit (plus 1 sign bit) | 
| Sampling rate (configurable) | minimum 100 µs, (minimum 10 µs for fast sampling) | 
| Measuring error (full measuring range) | ±0,5% of the full scale value | 
| Internal memory | 32 kbyte | 
| Bit width in the input process image | Per channel: 2 data words, 1 control byte | 
| Bit width in the output process image | Per channel: 2 data words, 1 status byte | 
| Power supply for the electronics | via the K-bus | 
| Current consumption from K-bus | typically 120 mA | 
| Dielectric strength | 500 V (shielding, base plate / K-Bus) | 
| Permissible ambient temperature range during operation | 0°C ... + 55°C | 
| Permissible ambient temperature range during storage | -25°C ... + 85°C | 
| Permissible relative humidity | 95 %, no condensation | 
| Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | 
| EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | 
| Weight | approx. 55 g | 
| Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm | 
| on 35 mm mounting rail conforms to EN 60715 | |
| Installation position | variable | 
| Protection class | IP20 | 
| Approvals | CE, ATEX, cULus |