Technical Data of the KL3361
Single-channel oscilloscope terminal, -20 mV to +20 mV
Technical data | KL3361 |
---|---|
Number of inputs | 1 analog, 1 trigger |
Signal voltage UIN | -20 mV to +20 mV |
Input resistance | > 1 MOhm (UIN) |
Power supply for the measuring bridge UV | 5 VDC, 20 mA max. |
Resolution | 14 bit (plus 1 sign bit) |
Sampling rate (configurable) | minimum 100 µs, (minimum 10 µs for fast sampling) |
Measuring error (full measuring range) | ±1% of the full scale value |
Internal memory | 32 kbyte |
Bit width in the input process image | 2 data words, 1 control byte |
Bit width in the output process image | 2 data words, 1 status byte |
Power supply for the electronics | via the K-bus |
Current input from the K-Bus with external supply of the measuring bridge | typically 120 mA |
Current consumption from the K-Bus with supply of the measuring bridge (4 x 350 Ohm) via KL3361 | typically 140 mA |
Dielectric strength | 500 V (shielding, base plate / K-Bus) |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95 %, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, see also Installation instructions for terminals with increased mechanical load cpacity |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Weight | approx. 55 g |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm |
on 35 mm mounting rail conforms to EN 60715 | |
Installation position | variable |
Protection class | IP20 |
Approvals | CE, ATEX, cULus |