Register description

The registers are used for parameterization of the Bus Terminals and are present once for each channel. They can be read or written by means of register communication.

Bit

R32.15

R32.14

R32.13

R32.12

R32.11

R32.10

R32.9

R32.8

Name

SensorType

Bit

R32.7

R32.6

R32.5

R32.4

R32.3

R32.2

R32.1

R32.0

Name

ConnectionTech

Resolution

-

-

Watchdog

enManScal

enUsrScal

Key

Bit

Name

Description

Default

R32.15 ... R32.08

SensorType

0dec

PT100

0bin

1dec

NI100

2dec

PT1000

3dec

PT500

4dec

PT200

5dec

NI1000

6dec

NI120

7dec

RS1000

14dec

RTD_RES16

15dec

RTD_RES64

16dec

RTD_KTSIEMENS2K

17dec

KTY81110

18dec

KTY81121

19dec

KTY81122

20dec

KTY81151

21dec

KTY81221

22dec

KTY81210

23dec

KTY81221

24dec

KTY81222

25dec

KTY81251

26dec

KTY81252

27dec

KTY83110

28dec

KTY83121

29dec

KTY83122

30dec

KTY83151

31dec

KTY83152

32dec

KTY84130

33dec

KTY84151

34dec

KTSIEMENS1K

35dec

KTSIEMENS2K_5

36dec

KTSIEMENS2K_7

37dec

KTSIEMENS1K_5

38dec

KTSIEMENS1K_7

others

reserved

R32.7...R32.6

ConnectionTech

00dec

Two-conductor (not applicable, see note 2/3 conductor measurement)

10bin

01dec

Three-conductor (not applicable, see note 2/3 conductor measurement)

10dec

Four-wire

11dec

not connected

R32.5

Resolution

0bin

Resolution: 1/10 °C

1bin

1bin

Resolution: 1/100 °C (high-precision)

R32.4

enS format

0bin

Siemens format not active

0bin

1bin

Siemens format active

R32.3

-

0bin

reserved

0bin

R32.2

Watchdog

0bin

Watchdog not active

1bin

1bin

Watchdog active

R32.1

enManScal

0bin

Manufacturer scaling is not active

0bin

1bin

Manufacturer scaling is active

R32.0

enUsrScal

0bin

User scaling is not active

0bin

1bin

User scaling is active

Value in R37

Limit frequency

Default

0dec

50 Hz

0dec

1dec

60 Hz

2dec

100 Hz

3dec

500 Hz

4dec

1000 Hz

5dec

2000 Hz

6dec

3750 Hz

7dec

7500 Hz

8dec

15 kHz

9dec

30 kHz

10dec

5 Hz

11dec

10 Hz