Register overview
The registers are used for parameterization of the Bus Terminals and are present once for each channel. They can be read or written by means of register communication.
Register no. | Comment | Default value | R/W | Memory | |
---|---|---|---|---|---|
A/D converter, raw value | variable | variable | R | RAM | |
A/D converter, raw value of the line | variable | variable | R | RAM | |
R2 | reserved | 0x0000 | 0dec | R | RAM |
... | ... | ... | ... | ... | - |
R5 | reserved | 0x0000 | 0dec | R | RAM |
Diagnostic register | 0x0000 | 0dec | R | RAM | |
Command register (not used) | 0x0000 | 0dec | R/W | RAM | |
Terminal type | 0x0C96 | 3222dec | R | ROM | |
Firmware version | e.g. 0x3141 | e.g. 12609dec | R | ROM | |
R10 | Multiplex shift register | 0x0130 | 304dec | R | ROM |
R11 | Signal channels | 0x0218 | 536dec | R | ROM |
R12 | minimum data length of a channel | 0x0098 | 152dec | R | ROM |
R13 | Data structure | 0x0004 | 4dec | R | ROM |
R14 | reserved | - | - | - | - |
R15 | Alignment register | variable | variable | R/W | RAM |
Hardware version number | e.g. 0x0000 | e.g. 0dec | R/W | SEEPROM | |
Vendor calibration: Offset | specific | specific | R/W | SEEPROM | |
Vendor calibration: Gain | specific | specific | R/W | SEEPROM | |
Manufacturer scaling: Offset | 0x0000 | 0dec | R/W | SEEPROM | |
Manufacturer scaling: Gain | 0x0100 | 256dec | R/W | SEEPROM | |
R21 | reserved | 0x0000 | 0dec | R/W | SEEPROM |
... | - | ... | ... | ... | ... |
R30 | reserved | 0x0000 | 0dec | R/W | SEEPROM |
Code word register | 0x0000 | 0dec | R/W | RAM | |
Feature register | 0x0000 | 0dec | R/W | SEEPROM | |
User scaling: Offset | 0x0000 | 0dec | R/W | SEEPROM | |
User scaling: Gain | 0x0100 | 256dec | R/W | SEEPROM | |
R35 | ... | ... | ... | - | - |
R36 | ... | ... | ... | - | - |
Filter | 0x0000 | 0dec | R/W | SEEPROM | |
R38 | reserved | 0x0000 | 0dec | R/W | SEEPROM |
... | reserved | ... | ... | ... | ... |
R63 | reserved | 0x0000 | 0dec | R/W | SEEPROM |