Settings
The dialog mask for parameterization the KL3222/KS3222 can be found under Settings.
Operation mode
Here you can
Filter settings
Here you can set the input filter of the terminal (R37).
- 50 Hz (default value)
- 60 Hz
- 100 Hz
- 500 Hz
- 1000 Hz
- 2000 Hz
- 3750 Hz
- 7500 Hz
- 15000 Hz
- 30000 Hz
- 5 Hz
- 10 Hz
Resistance thermometer (sensor type)
Here you can adjust the KL3222 to the connected sensor type (R32.15-R32.08):
- PT100
- NI100
- PT1000
- PT500
- PT200
- NI1000
- NI120
- RS1000
- RTD_RES16
- RTD_RES64
- RTD_KTSIEMENS2K
- KTY81110
- KTY81121
- KTY81122
- KTY81151
- KTY81221
- KTY81210
- KTY81221
- KTY81222
- KTY81251
- KTY81252
- KTY83110
- KTY83121
- KTY83122
- KTY83151
- KTY83152
- KTY84130
- KTY84151
- KTSIEMENS1K
- KTSIEMENS2K_5
- KTSIEMENS2K_7
- KTSIEMENS1K_5
- KTSIEMENS1K_7