Introduction and contact assignment


Bus Terminals, 16-channel digital output 24 VDC, 0.5 A, flat-ribbon cable connection
The KL2872-00x0 digital output terminals offers a very compact design with its 16 channels. It is thus ideally suited for multi-pin connector valve terminals. A 20-pin connector enables the secure connection of plug connectors using insulation displacement contact, as is usual for ribbon cables and special round cables. This significantly simplifies the wiring of many channels. State-of-the-art output drivers guarantee minimum power dissipation. 16 LEDs display the logical signal states of the outputs.
KL2872, KL2872-0010 – LEDs
LED | Color | Meaning | |
|---|---|---|---|
OUTPUT 1- 16 | green | off | No output signal |
on | - 24 VDC output signal at the respective output (KL2872-0000) | ||
KL2872, KL2872-0010 – contact assignment
Terminal point | Description | |
|---|---|---|
Name | No. | |
+24 V | 1 | + 24 V DC |
0 V | 2 | 0 V |
Contact of pin strip

For connections see Contact assembly