KL2531 - Connection

Risk of injury through electric shock and damage to the device!
Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals.

Terminal point | No. | Connection |
---|---|---|
A1 | 1 | Motor winding A |
B1 | 2 | Motor winding B |
Sense A | 3 | Motor winding A |
Input 1 | 4 | Digital input 1 (24 VDC). |
A2 | 5 | Motor winding A |
B2 | 6 | Motor winding B |
Sense B | 7 | Motor winding B |
Input 2 | 8 | Digital input 2 (24 VDC). |
![]() | Connection examples Note the connection examples for the KL2531. |