KL2531 - LED Displays

| LED | Display | |
|---|---|---|
| Run (green) | on | Data transmission on the K-bus is active | 
| Turn CW (green) | on | Motor turns clockwise | 
| Enable (green) | off | Motor control is disabled (bit SB.0 is not set in the status byte) or KL2531 is not ready to operate | 
| on | Motor control is disabled (bit SB.0 is set in the status byte) and KL2531 is ready to operate | |
| Error A (red) | flashes (1 Hz) | Configuration error (bit SW.15 is set in the status word): | 
| Power (green) | off | Supply voltage (24VDC) not available or | 
| on | Supply voltage (24VDC) is available | |
| Turn CCW (green) | on | Motor turns counterclockwise | 
| Stall detect (yellow) | on | Motor control is disabled (bit SB.0 is not set in the status byte) | 
| flashes (1 Hz) | The current load angle (SB.3 to SB.1) is greater than the configured load angle threshold (R47). | |
| Error B (red) | flashes (1 Hz) | Supply or load error Supply voltage (24 VDC) too low (bit SW.9 in the status word is set) |