KL2432 - Technical data
Technical data | KL2432 |
|---|---|
Connection technology | 4-wire |
Number of outputs | 2 |
Rated voltage | 24 VDC (-15% / +20%) |
Load type | resistive, inductive, lamp load |
Max. output current | 2.0 A (short-circuit proof) per channel |
Typical short-circuit current | < 12 A |
Max. switch-off energy (ind.) | < 1.3 J / channel |
Reverse polarity protection | yes |
Electrical isolation | 500 V (K-bus / field voltage) |
Current consumption via power contacts | typ. 15 mA + load |
K-bus current consumption | typ. 6 mA |
Bit width in process image | 2 outputs |
Configuration | no address or configuration settings required |
Weight | approx. 55 g |
Permissible ambient temperature during operation | -25°C… +60°C |
Permissible ambient temperature during storage | -40°C… +85°C |
Permissible relative humidity | 95%, no condensation |
Enhanced mechanical load capacity | yes, see also Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating / installation position | IP20 / any |
Pluggable wiring level | for all KSxxxx terminals |
Markings / approvals* | CE |
*) Real applicable approvals/markings see type plate on the side (product marking).
Housing data | KL-12-8-pin | KS-12-8-pin | ||
|---|---|---|---|---|
Design | compact terminal housing with signal LEDs | |||
Material | polycarbonate | |||
on 35 mm mounting rail, according to EN 60715 with lock | ||||
Stackable by | double slot and key connection | |||
Labeling (optional) | BZxxxx series contact labels | |||
Wiring | solid wire conductors (e), stranded wire conductors (f) and ferrule (a): spring actuation by screwdriver | |||
Connection cross-section | e*: | 0.08…2.5 mm² | 0.08…1.5 mm² | |
Connection cross-section AWG | e*: | AWG28…14 | AWG28…16 | |
Stripping length | 8…9 mm | |||
Power contacts current load | Imax: 10 A | |||
Dimensions (W x H x D) | 15 mm x 100 mm x 68 mm (width aligned 12 mm) | |||
*) e: solid wire; f: stranded wire; a: with ferrule