KL2434 - Technical data

Technical data

KL2434

Connection technology

2-wire

Number of outputs

4

Rated voltage

24 VDC (-15% / +20%)

Load type

resistive, inductive, lamp load

Max. output current

2.0 A (short-circuit proof) per channel

Typical short-circuit current

< 12 A

Max. switch-off energy (ind.)

< 1.3 J / channel

Reverse polarity protection

yes

Electrical isolation

500 V (K-bus / field voltage)

Current consumption via power contacts

typ. 20 mA + load

K-bus current consumption

typ. 11 mA

Bit width in process image

4 outputs

Configuration

no address or configuration settings required

Weight

approx. 70 g

Permissible ambient temperature during operation

-25°C… +60°C

Permissible ambient temperature during storage

-40°C… +85°C

Permissible relative humidity

95%, no condensation

Enhanced mechanical load capacity

yes, see also Installation instructions for enhanced mechanical load capacity

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection rating / installation position

IP20 / any

Pluggable wiring level

for all KSxxxx terminals

Markings / approvals*

CE

*) Real applicable approvals/markings see type plate on the side (product marking).

 

Housing data

KL-12-8-pin

KS-12-8-pin

Design

compact terminal housing with signal LEDs

Material

polycarbonate

Installation

on 35 mm mounting rail, according to EN 60715 with lock

Stackable by

double slot and key connection

Labeling (optional)

BZxxxx series contact labels

Wiring

solid wire conductors (e), stranded wire conductors (f) and ferrule (a): spring actuation by screwdriver

Connection cross-section

e*:
f*:
a*:

0.08…2.5 mm²
0.08…2.5 mm²
0.14…1.5 mm²

0.08…1.5 mm²
0.08…1.5 mm²
0.14…1.5 mm²

Connection cross-section AWG

e*:
f*:
a*:

AWG28…14
AWG28…14
AWG26…16

AWG28…16
AWG28…16
AWG26…16

Stripping length

8…9 mm

Power contacts current load

Imax: 10 A

Dimensions (W x H x D)

15 mm x 100 mm x 68 mm (width aligned 12 mm)

*) e: solid wire; f: stranded wire; a: with ferrule