KL1808 - Introduction

KL1808 - Introduction 1:Fig.45: KL1808

Bus terminal, 8-channel digital input, 24 VDC, 3 ms

The KL1808 digital input terminal acquires the binary 24 VDC control signals from the process level and transmits them, in electrically isolated form, to the higher-level automation device. The bus terminal contains eight channels, consisting of a signal input and 24 VDC, whose signal states are displayed by light emitting diodes. The power contacts are looped through. With the KL1808, the reference ground for all inputs is the 0 VDC power contact.