KL1808 - LEDs and connection
Fig.46: KL1808 - LEDs and connectionKL1808 - LEDs
LED | Color | Meaning | |
|---|---|---|---|
INPUT 1- 8 | green | off | Signal voltage "0" (-3 V ... 5 V) |
on | Signal voltage "1" (11 V ... 30 V) | ||
KL1808 - Connection
Terminal point | Description | |
|---|---|---|
Name | No. | |
Input 1 | 1 | Input 1 |
Input 2 | 2 | Input 2 |
Input 3 | 3 | Input 3 |
Input 4 | 4 | Input 4 |
Input 5 | 5 | Input 5 |
Input 6 | 6 | Input 6 |
Input 7 | 7 | Input 7 |
Input 8 | 8 | Input 8 |
+24 V | 9 | +24 V (internally connected to terminal point 10, 11, 12, 13, 14, 15, 16 and positive power contact) |
+24 V | 10 | +24 V (internally connected to terminal point 9, 11, 12, 13, 14, 15, 16 and positive power contact) |
+24 V | 11 | +24 V (internally connected to terminal point 9, 10, 12, 13, 14, 15, 16 and positive power contact) |
+24 V | 12 | +24 V (internally connected to terminal point 9, 10, 11, 13, 14, 15, 16 and positive power contact) |
+24 V | 13 | +24 V (internally connected to terminal point 9, 10, 11, 12, 14, 15, 16 and positive power contact) |
+24 V | 14 | +24 V (internally connected to terminal point 9, 10, 11, 12, 13, 15, 16 and positive power contact) |
+24 V | 15 | +24 V (internally connected to terminal point 9, 10, 11, 12, 13, 14, 16 and positive power contact) |
+24 V | 16 | +24 V (internally connected to terminal point 9, 10, 11, 12, 13, 14, 15 and positive power contact) |