KL1302 - Introduction

KL1302 - Introduction 1:Fig.20: KL1302

Bus terminal, 2-channel digital input, 24 VDC, 3 ms, type 2

The KL1302 digital input terminal acquires the binary 24 VDC control signals from the process level and transmits them, in electrically isolated form, to the higher-level automation device. The bus terminal has two channels, whose signal state is displayed by light emitting diodes.