Output Assembly
Default Instance
| Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | 
|---|---|---|---|---|---|---|---|---|---|
| 101 | 0 to (n-1) | Analog Outputs | |||||||
| 
 | n to m | Digital Outputs | |||||||
| Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | 
|---|---|---|---|---|---|---|---|---|---|
| 102 | n | Digital Outputs | |||||||
| Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | 
|---|---|---|---|---|---|---|---|---|---|
| 103 | n | Analog Outputs | |||||||