Assembly Objects

The Assembly Object binds attributes of multiple objects, which allows data to or from each object to be sent or received over a single connection (IO or Explicit). Assembly objects are used to bind input data and output data.

Class Code: 4 (04hex)

Class Attributes

Attribute ID

Access rule

Name

Data type

Description

Semantics of Value

1

Get

Revision

UINT

Revision of implementation

2

Instance Attributes

Attribute ID

Access rule

Name

Data type

Description

Semantics of Value

3

(03hex)

Get/set

Value

Array of Byte

Input or Output Data of the ILxxxx-B520.

 

Common Services

Service Code

Service Name

Description

14

(0Ehex)

Get_Attribute_Single

Returns the contents of the specified attribute

16

(10hex)

Set_Attribute_Single

Modifies an attribute Value

IO Assembly Instances

Number

Type

Name

101

Output

Analog and Digital Outputs

102

Output

Digital Outputs

103

Output

Analog Outputs

111

Input

Analog and Digital Inputs and Status Byte

112

Input

Digital Inputs and Status Byte

113

Input

Analog Inputs and Status Byte