Input Assembly
Default Instance
| Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | 
|---|---|---|---|---|---|---|---|---|---|
| 111 | 0 to (n-1) | Analog Inputs | |||||||
| 
 | n to (m-1) | Digital Inputs | |||||||
| 
 | m | IL-Status Byte | |||||||
| Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | 
|---|---|---|---|---|---|---|---|---|---|
| 112 | 0 to (n-1) | Digital Inputs | |||||||
| 
 | n | IL-Status Byte | |||||||
| Number | Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | 
|---|---|---|---|---|---|---|---|---|---|
| 113 | 0 to (n-1) | Analog Inputs | |||||||
| 
 | n | IL-Status Byte | |||||||