IE3202

Description

4 Channel Analog Input Pt100 (RTD)

IO Data Type

Analog Signal, byte-oriented

Input Data

8 Byte

  • Byte 0: LowByte Channel 1
  • Byte 1: HighByte Channel 1
  • Byte 2: LowByte Channel 2
  • Byte 3: HighByte Channel 2
  • Byte 4: LowByte Channel 3
  • Byte 5: HighByte Channel 3
  • Byte 6: LowByte Channel 4
  • Byte 7: HighByte Channel 4

Output Data

none

(detailed description, see IE3202 manual)