IE1502

Description

2 Channel Up/Down Counter, 24 VDC, 100 kHz

IO Data Type

Analog Signal, byte-oriented

Input Data

10 Byte

  • Byte 0: Status, Channel 1
  • Byte 1: LowByte DataIn[0], Channel 1
  • Byte 2: HighByte DataIn[0], Channel 1
  • Byte 3: LowByte DataIn[1], Channel 1
  • Byte 4: HighByte DataIn[1], Channel 1
  • Byte 5: Status, Channel 2
  • Byte 6: LowByte DataIn[0], Channel 2
  • Byte 7: HighByte DataIn[0], Channel 2
  • Byte 8: LowByte DataIn[1], Channel 2
  • Byte 9: HighByte DataIn[1], Channel 2

Output Data

10 Byte

  • Byte 0: Control, Channel 1
  • Byte 1: LowByte DataOut[0], Channel 1
  • Byte 2: HighByte DataOut [0], Channel 1
  • Byte 3: LowByte DataOut [1], Channel 1
  • Byte 4: HighByte DataOut [1], Channel 1
  • Byte 5: Control, Channel 2
  • Byte 6: LowByte DataOut [0], Channel 2
  • Byte 7: HighByte DataOut [0], Channel 2
  • Byte 8: LowByte DataOut [1], Channel 2
  • Byte 9: HighByte DataOut [1], Channel 2

(detailed description, see IE1502 manual)