Power Supplies
Power Supplies
| Product | Product description | 
|---|---|
| PS1111-2402-0002 | Power Supply 24 V, 2.5 A, 1 phase | 
| Power Supply 24 V, 5 A, 1 phase, AC 200 – 240 V | |
| PS2001-2405-0000 | Power Supply 24 V, 5 A, 1 phase, Extra Power | 
| Power Supply 24 V, 10 A, 1 phase, Extra Power, with EtherCAT, | |
| PS3001-2410-0001 | Power Supply 24 V, 10 A, 1 phase, Extra Power | 
Buffer Modules
| Product | Product description | 
|---|---|
| Buffer Module 24 V DC, 20 A, 200 ms | 
Redundancy Modules
| Product | Product description | 
|---|---|
| Redundancy Module 12 - 28 V DC, 20 A | 
DC/DC Converter
| Product | Product description | 
|---|---|
| DC/DC Converter 24 V / 24 V, 10 A, 240 W |