Measuring transformers
Current Transformers
Product | Product description |
|---|---|
Low power split-core transformer, 3-channel current interface, 15 A AC, accuracy class 0.5, size 1, electronic nameplate, RJ45 | |
Low power split-core transformer, 3-channel current interface, 30 A AC, accuracy class 0.5, size 1, electronic nameplate, RJ45 | |
Low power split-core transformer, 3-channel current interface, 60 A AC, accuracy class 0.5, size 1, electronic nameplate, RJ45 | |
Low power split-core transformer, 3-channel current interface, 75 A AC, accuracy class 0.5, size 1, electronic nameplate, RJ45 | |
Low power split-core transformer, 3-channel current interface, 20 A AC, accuracy class 0.5, size 2, electronic nameplate, RJ45 | |
Low power split-core transformer, 3-channel current interface, 40 A AC, accuracy class 0.5, size 2, electronic nameplate, RJ45 | |
Low power split-core transformer, 3-channel current interface, 60 A AC, accuracy class 0.5, size 2, electronic nameplate, RJ45 | |
Low power split-core transformer, 3-channel current interface, 10 A AC, accuracy class 0.5, size 3, electronic nameplate, RJ45 | |
Low power split-core transformer, 3-channel current interface, 80 A AC, accuracy class 0.5, size 3, electronic nameplate, RJ45 | |
Low power split-core transformer, 3-channel current interface, 100 A AC, accuracy class 0.5, size 3, electronic nameplate, RJ45 | |
Low power split-core transformer, 3-channel current interface, 100 A AC, accuracy class 0.5, size 4, electronic nameplate, RJ45 | |
Low power split-core transformer, 3-channel current interface, 200 A AC, accuracy class 0.5, size 4, electronic nameplate, RJ45 | |
Low power split-core transformer, 3-channel current interface, 400 A AC, accuracy class 0.5, size 4, electronic nameplate, RJ45 |
Product | Product description |
|---|---|
Coil CT for primary currents 1…30 A, accuracy class 1 | |
Mini ring-type CT for primary currents 32…64 A, accuracy class 1 | |
SCT2111 | Ring-type CT for primary currents 60…500 A, accuracy class 1 |
3-phase ring-type CT for primary currents 50…150 A, accuracy class 1 | |
Ring-type current transformer, differential current type A, 25 A AC, size 1 | |
Split-core current transformer, differential current type A, 18 A AC, size 1 | |
Ring-type CT for differential current 0…2 A, type B/B+ (all-current sensitive), ISO 62020 1 conform | |
SCT6101 | Split-core CT for primary currents 60…150 A, accuracy class 3 |
SCT7105 | Busbar split-core CT for primary currents 100/200 A, accuracy class 3 |