ProcessData tab
Under Siemens AG or Profidrive MC, the boxes Profidrive MC and Profidrive MC (twice) may be selected. By default the box is allocated the settings for a Simodrive 611U with standard telegram 3. For other PROFIBUS MC slaves, the ID number on the Profibus tab of the slave has to be changed accordingly. The required telegram type can be set on the ProcessData tab and must usually correspond with parameter 922 of the PROFIBUS MC slave, which can be set via a manufacturer-specific configuration tool (SimoCon U for Simodrive 611U).
This tab also contains a "PKW interface" checkbox, which activates the PKW interface. In online mode, this can be used to display the box parameters on the Online tab (at present this only works with the Simodrive 611U, since a parameter file is required, which is generated by the SimoCon U). In any case it is possible to read and write the parameters via the PKW interface per ADS (see chapter PKW Protocol).