Object description
|
Index |
Name |
Meaning | ||
|---|---|---|---|---|
|
6000:0 |
IE23xx |
IE2301, max . Subindex (4) |
Signals in Coupler Box: IE2301 |
Input data |
|
6000:01 |
Channel 1 |
1. Channel, IE2301 | ||
|
6000:02 |
Channel 2 |
2. Channel, IE2301 | ||
|
6000:03 |
Channel 3 |
3. Channel, IE2301 | ||
|
6000:04 |
Channel 4 |
4. Channel, IE2301 | ||
|
6010:0 |
IE10xx |
IE1001, max. Subindex (8) |
Position 1 behind Coupler Box: IE1001 | |
|
6010:01 |
Channel 1 |
1. Channel, IE1001 | ||
|
6010:02 |
Channel 2 |
2. Channel, IE1001 | ||
|
6010:03 |
Channel 3 |
3. Channel, IE1001 | ||
|
6010:04 |
Channel 4 |
4. Channel, IE1001 | ||
|
6010:05 |
Channel 5 |
5. Channel, IE1001 | ||
|
6010:06 |
Channel 6 |
6. Channel, IE1001 | ||
|
6010:07 |
Channel 7 |
7. Channel, IE1001 | ||
|
6010:08 |
Channel 8 |
8. Channel, IE1001 | ||
|
6030:0 |
IE3102 |
IE3102, max. Subindex (12) |
Position 3 behind Coupler Box: IE3102 | |
|
6030:01 |
Channel 1 Status |
1. Channel, Status, IE3102 | ||
|
6030:03 |
Channel 1 Data |
1. Channel, Data IE3102 | ||
|
6030:04 |
Channel 2 Status |
2. Channel, Status, IE3102 | ||
|
6030:06 |
Channel 2 Data |
2. Channel, Data, IE3102 | ||
|
6030:07 |
Channel 3 Status |
3. Channel, Status, IE3102 | ||
|
6030:09 |
Channel 3 Data |
3. Channel, Data, IE3102 | ||
|
6030:0A |
Channel 4 Status |
4. Channel, Status, IE3102 | ||
|
6030:0C |
Channel 4 Data |
4. Channel, Status, IE3102 | ||
|
7000:0 |
IE23xx |
IE2301, max . Subindex (4) |
Signals in Coupler Box: IE2301 |
Output data |
|
7000:01 |
Channel 1 |
1. Channel, IE2301 | ||
|
7000:02 |
Channel 2 |
2. Channel, IE2301 | ||
|
7000:03 |
Channel 3 |
3. Channel, IE2301 | ||
|
7000:04 |
Channel 4 |
4. Channel, IE2301 | ||
|
7020:0 |
IE20xx |
IE2001, max . Subindex (8) |
Position 2 behind Coupler Box: IE3102 | |
|
7020:01 |
Channel 1 |
1. Channel, IE2001 | ||
|
7020:02 |
Channel 2 |
2. Channel, IE2001 | ||
|
7020:03 |
Channel 3 |
3. Channel, IE2001 | ||
|
7020:04 |
Channel 4 |
4. Channel, IE2001 | ||
|
7020:05 |
Channel 5 |
5. Channel, IE2001 | ||
|
7020:06 |
Channel 6 |
6. Channel, IE2001 | ||
|
7020:07 |
Channel 7 |
7. Channel, IE2001 | ||
|
7020:08 |
Channel 8 |
8. Channel, IE2001 | ||
|
7030:0 |
IE3102 |
IE3102, max. Subindex (12) |
Position 3 behind Coupler Box: IE3102 | |
|
7030:01 |
Channel 1 Control |
1. Channel, Control, IE3102 | ||
|
7030:03 |
Channel 1 Data |
1. Channel, Data IE3102 | ||
|
7030:04 |
Channel 2Control |
2. Channel, Control, IE3102 | ||
|
7030:06 |
Channel 2 Data |
2. Channel, Data IE3102 | ||
|
7030:07 |
Channel 3 Control |
3. Channel, Control, IE3102 | ||
|
7030:09 |
Channel 3 Data |
3. Channel, Data IE3102 | ||
|
7030:0A |
Channel 4 Control |
4. Channel, Control, IE3102 | ||
|
7030:0C |
Channel 4Data |
4. Channel, Data IE3102 | ||
Standard objects
Standard objects
Index 1000 Device type
Index 1000
Device type (read only) of the EtherCAT slave.
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
1000 |
DeviceType |
Device type |
RO |
0x00001389 (5001dec) |
Index 1008 Device name
Index 1008
Device name (read only, Value: z. B. IL2302-B110-0000-0000) of the EtherCAT slave.
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
1008 |
DeviceName |
Device name |
RO |
e.g. IL2302-B110-0000-0000 |
Index 1009 Hardware version
Index 1009
Hardware-Version (read only) of the EtherCAT slave.
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
1009 |
Hardware Version |
Hardware version |
RO |
e.g. 01 |
Index 100A Software version
Index 100A
Version (read only, Value: z. B. 01) of the Firmware (processing of the I/O signals) of the EtherCAT slave.
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
100A |
Software version |
Software version |
RO |
e.g. 01 |
Index 1018 Identity object
Index 1018
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
1018:0 |
Identity object |
Length of this object |
RO |
- |
|
1018:01 |
Vendor id |
Vendor id of the EtherCAT slave |
RO |
0x00000002 (2dec) |
|
1018:02 |
Product code |
Product code of the EtherCAT slave |
RO |
0x04602C22 (73411618dec) |
|
1018:03 |
Revision number |
Revision number of the EtherCAT slave |
RO |
0x00000000 (0dec) |
|
1018:04 |
Serial number |
Serial number of the EtherCAT slave |
RO |
0x00000000 (0dec) |
Index 16kk RxPDO Mapping Terminal
Index 16kk
Value range: (kk = 00...FE)hex , [(hh = 01...FF)hex , (ddd = 001...255)]dec
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
16kk:0 |
RxPDO Mapping Terminal |
Length of this object |
RW |
- |
|
16kk:01 |
Output Mapping Area 001 |
1. output variable of this box (Subindex 001) |
RW |
z. B. 0x7kk0:01, 1 |
|
... |
... |
... |
... |
... |
|
16kk:hh |
Output Mapping Area ddd |
last output variable (Subindex ddd) |
RW |
e.g. 0x7kk0:hh, 1 |
Index 16FF Control PDO
Index 16FF
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
16FF:0 |
Control PDO |
Length of this object |
RW |
- |
|
16FF:01 |
Output Mapping Area |
Control-word |
RW |
0xF200:01, 16 |
Index 1701 RxPDO Digital Align
Index 1701
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
1701:0 |
RxPDO Digital Align |
Length of this object |
RW |
- |
|
1701:01 |
PDO Align |
Word Alignment Dummy for Digital RxPDOs |
RW |
0x0000:00, 12 |
Index 1Akk TxPDO Mapping Terminal
Index 1Akk
Value range: (kk = 00hex...FEhex), [(hh = 01hex...FFhex), (ddd = 001dec...255dec)]
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
1Akk:0 |
TxPDO Mapping Terminal |
Length of this object |
RW |
- |
|
1Akk:01 |
Input Mapping Area 001 |
1. input variable of this Box (Subindex 001) |
RW |
z. B. 0x6kk0:01, 1 |
|
... |
... |
... |
... |
... |
|
1Akk:hh |
Input Mapping Area ddd |
last input variable of this Box (Subindex ddd) |
RW |
z. B. 0x6kk0:hh, 1 |
Index 1AFF Status PDO
Index 1AFF
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
16FF:0 |
Status PDO |
Length of this object |
RW |
- |
|
16FF:01 |
Input Mapping Area |
Status-word |
RW |
0xF100:01, 16 |
Index 1B01 TxPDO Digital Align
Index 1B01
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
1B01:0 |
TxPDO Digital Align |
Length of this object |
RW |
- |
|
1B01:01 |
PDO Align |
Word Alignment Dummy for Digital TxPDOs |
RW |
0x0000:00, 12 |
Index 1C00 SM type
Index 1C00
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
1C00:0 |
Sync Manager Type |
Length of this object |
RO |
4 |
|
1C00:01 |
Subindex 001 |
sync manager, parameter 1 |
RO |
0x01 (1dec) |
|
1C00:02 |
Subindex 002 |
sync manager, parameter 2 |
RO |
0x02 (2dec) |
|
1C00:03 |
Subindex 003 |
sync manager, parameter 3 |
RO |
0x03 (3dec) |
|
1C00:04 |
Subindex 004 |
sync manager, parameter 4 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO Assign
Index 1C12
Value range: [(hh = 01hex...FFhex), (ddd = 001dec...255dec)]
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
1C12:0 |
RxPDO Assign |
Length of this object |
RW |
- |
|
1C12:01 |
Subindex 001 |
assignment of the Control PDO |
RW |
0x16FF(5887dec) |
|
1C12:02 |
Subindex 002 |
assignment 1. RxPDO analog boxes |
RW |
z. B. 0x1603 (5635dec) |
|
... |
... |
... |
... |
... |
|
1C12:nn |
Subindex nnn |
assignment n. RxPDO analog boxes |
RW |
z. B. 0x1605 (5637dec) |
|
1C12:(nn+1) |
Subindex (nnn+1) |
assignment (n+1). RxPDO digital boxes |
RW |
z. B. 0x1600 (5632dec) |
|
... |
... |
... |
... |
..... |
|
1C12:hh |
Subindex ddd |
assignment Word Alignment Dummy for Digital RxPDOs |
RW |
0x1701(5889dec) |
Index 1C13 TxPDO Assign
Index 1C13
Value range: [(hh = 01hex...FFhex), (ddd = 001dec...255dec)]
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
1C13:0 |
TxPDO Assign |
Length of this object |
RW |
- |
|
1C13:01 |
Subindex 001 |
assignment of the Control PDO |
RW |
0x1AFF(6911dec) |
|
1C13:02 |
Subindex 002 |
assignment 1. TxPDO analog boxes |
RW |
z. B. 0x1A03 (6659dec) |
|
... |
... |
... |
... |
... |
|
1C13:nn |
Subindex nnn |
assignment n. TxPDO analog boxes |
RW |
z. B. 0x1A05 (6661dec) |
|
1C13:(nn+1) |
Subindex (nnn+1) |
assignment (n+1). TxPDO digital boxes |
RW |
z. B. 0x1A01 (6657dec) |
|
... |
... |
... |
... |
..... |
|
1C13:hh |
Subindex ddd |
assignment Word Alignment Dummy for Digital TxPDOs |
RW |
0x1B01(6913dec) |
Device specific objeks
Index 4000 Coupler Box Table 0 [LO]: general configuration of the Fieldbus Box
Index 4000
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
4000:0 |
Coupler Box Table 0 [LO] |
Length of this object |
RW |
128 |
|
4000:01 |
Subindex 001 |
Register 0 |
RW |
|
|
4000:02 |
Subindex 002 |
Register 1 |
RW |
|
|
... |
|
... |
... |
... |
|
4000:80 |
Subindex 128 |
Register 127 |
RW |
|
Index 4001 Coupler Box Table 0 [HI]: general configuration of the Fieldbus Box (continuation)
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
4001:0 |
Coupler Box Table 0 [HI] |
Length of this object |
RW |
128 |
|
4001:01 |
Subindex 001 |
Register 128 |
RW |
|
|
4001:02 |
Subindex 002 |
Register 129 |
RW |
|
|
... |
... |
... |
... |
... |
|
4001:80 |
Subindex 128 |
Register 255 |
RW |
|
Index 4012 Coupler Box Table 9 [LO]: Subordinate Extension Box Modules
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
4012:0 |
Coupler Box Table 9 [LO] |
Length of this object |
RO |
max. 128 |
|
4012:01 |
Subindex 001 |
Register 0: identification of the Fieldbus Box |
RO |
0x006E (110dec1) |
|
4012:02 |
Subindex 002 |
Register 1: identification of the 1. extension |
RO |
e.g.: 0x000A (10dec2) |
|
4012:03 |
Subindex 003 |
Register 2: identification of the 2. extension |
RO |
e.g.: 0x000A (10dec2) |
|
4012:04 |
Subindex 004 |
Register 3: identification of the 3. extension |
RO |
e.g. 0x0C82 (3202dec) |
|
... |
... |
... |
... |
... |
|
4012:80 |
Subindex 121 |
Register 120: identification of the 120. extension |
RO |
|
1) For the Fieldbus
Box and intelligent (e.g. analog) extensions the module name
is given decimal in clear text e.g. 0x0C82
(3202dec) means IE3202.
2) For simple (digital) Extension Box Modules the following coding is given:
|
Wert |
Meaning |
|---|---|
|
0x000A (10) |
4 digital inputs and 4 digital outputs |
|
0x0015 (21) |
8 digital inputs and 8 digital outputs |
|
0x0035 (53) |
8 digital inputs and 8 digital outputs (physical on the same address) |
|
0x0011 (17) |
8 digital outputs |
|
0x0014 (20) |
8 digital inputs |
Index 40AE Coupler Box Table 87 [LO]: IP-Link error place
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
40AE:0 |
Coupler Box Table 87 [LO] |
Length of this object |
RO |
128dec |
|
40AE:01 |
Subindex 001 |
|
RO |
|
|
40AE:02 |
Subindex 002 |
|
RO |
|
|
40AE:03 |
Subindex 003 |
number of faulty telegrams at the 1. Extension Box |
RO |
|
|
40AE:04 |
Subindex 004 |
number of faulty telegrams at the 2. Extension Box |
RO |
|
|
... |
... |
|
... |
... |
|
40AE:0127 |
Subindex 127 |
Register 127: reserved |
RO |
|
Index 40B4 Coupler Box Table 90 [LO]: internal diagnostic information of the Fieldbus Box
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
40B4:0 |
Coupler Box Table 90 [LO] |
Length of this object |
RO |
128dec |
|
40B4:01 |
Subindex 001 |
reserved |
RO |
|
|
40B4:02 |
Subindex 002 |
reserved |
RO |
|
|
40B4:03 |
Subindex 003 |
error Code |
RO |
|
|
40B4:04 |
Subindex 004 |
error Argument |
RO |
|
|
... |
... |
... |
... |
... |
|
40B4:04 |
Subindex 128 |
reserved |
RO |
|
The error code and the argument are similar to the meaning of the Blink-Codes of the Feldbus LEDs.
Index 40C4 Coupler Table 98 [LO]: IP-Link cycle time (µs)
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
40C4:0 |
Coupler Table 98 IP-Link Cycle Time (µs) |
Length of this object |
RW |
3 |
|
40C4:01 |
Min IPL time |
minimum update time on the IP-Link |
RW |
- |
|
40C4:02 |
Max IPL time |
maximum update time on the IP-Link |
RW |
- |
|
40C4:03 |
Curr IPL time |
current update time on the IP-Link |
RW |
- |
Index 427F Extension Box No
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
427F:0 |
ExtensionBoxNo |
To communicate with the intelligent extension boxes
in this object the number of the box has to be inserted. |
RW |
0 |
Index 4280 - 4287Terminal Table 0 [LO]: for parameterizing of the box specified by object 427F
Index 4280 - 4287
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
428x:0 |
ExtensionBox Channel 0 ... 3 |
Length of this object |
RW |
64 |
|
428x:01 |
Subindex 001 |
Register 0 |
RW |
0x0000 (0dec) |
|
428x:02 |
Subindex 002 |
Register 1 |
RW |
0x0000 (0dec) |
|
... |
... |
... |
... |
... |
|
428x:40 |
Subindex 064 |
Register 63 |
RW |
0x0000 (0dec) |
Index 6xxx and 7xxx Process Data
Index 6xxx and 7xxx
At index 6xxx and 7xxx the process data of the Extension Boxes is displayed. The sequence is equal to the physical sequence within the IP-Ling ring. The indices are counted in steps by 10, that means e.g. 6000, 6010, 7020, 7030, 6040... if the dedicated module has only inputs or outputs. If it has inputs and outputs like e.g. an IE2301 (on the Coupler Box) the index 6000 as also the index 7000 exists.
![]() | Dynamic generation of the input and output objects The vValue range of the "kk", "hh", and "ddd" variables from the input and output indices are showed below. The dynamic generation of the input and output objects depends on the sequence of the Extension Box Modules within the whole Fieldbus Box station.Example of a Fieldbus Box StationIL2301-B110 - IE1001- IE2001- IE3102; EtherCAT respectively the Coupler Box doesn't differ the digital Boxes from their different connection types, so e.g. an IE2301 is displayed as IE23xx.Mapping of the assigned PDOs (from Index 6000):see "Extracted nested table 0" |
Index 6kk0 Process Input Data
Index 6kk0
Digital Extension Boxes:
Value
range:
(kk = 00hex...FFhex),
[(hh = 01hex...FFhex), (ddd = 001dec...255dec)]
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
6kk0:0 |
Process Input Data |
[Module identification] |
RO P |
- |
|
6kk0:01 |
Channel 001 |
Channel 001 |
RO P |
- |
|
... |
... |
... |
... |
... |
|
6kk0:hh |
Channel ddd |
Channel ddd |
RO P |
- |
Not Digital Extension Boxes (for hh ≥ 03; ddd ≥ 003):
Value range:
(kk = 00hex...FFhex),
[(hh = 01hex...FFhex),
(ddd = 001dec...255dec)]
for integer by 3 divisible values hh respectively ddd
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
6kk0:0 |
Process Input Data |
[Module name] |
RO P |
- |
|
6kk0:01 |
Channel 001 Status |
Channel 001: Status |
RO P |
- |
|
6kk0:02 |
Channel 001 Word-Alignment |
Channel 001: Word-Alignment |
RO P |
- |
|
6kk0:03 |
Channel 001 Data |
Channel 001: Data |
RO P |
- |
|
... |
... |
... |
... |
... |
|
6kk0:hh-2 |
Channel ddd/3 |
Channel ddd/3: Status |
RO P |
- |
|
6kk0:hh-1 |
Channel ddd/3 |
Channel ddd/3: Word-Alignment |
RO P |
- |
|
6kk0:hh |
Channel ddd/3 |
Channel ddd/3: Data |
RO P |
- |
Index 7kk0 Process Output Data
Digital Extension Boxes:
Value range:
(kk = 00hex...FFhex),
[(hh = 01hex...FFhex),
(ddd = 001dec...255dec)]
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
7kk0:0 |
Process Output Data |
[Module identification] |
RO P |
- |
|
7kk0:01 |
Channel 001 |
Channel 001 |
RO P |
- |
|
... |
... |
... |
... |
... |
|
7kk0:hh |
Channel ddd |
Channel ddd |
RO P |
- |
Not Digital Extension Boxes (for hh ≥ 03; ddd ≥ 003):
Value range:
(kk = 00hex...FFhex),
[(hh = 01hex...FFhex), (ddd =
001dec...255dec)] for integer by 3 divisible
values hh respectively ddd
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
7kk0:0 |
Process Input Data |
[Module name] |
RO P |
- |
|
7kk0:01 |
Channel 001 Ctrl |
Channel 001: Control |
RO P |
- |
|
7kk0:02 |
Channel 001 Word-Alignment |
Channel 001: Word-Alignment |
RO P |
- |
|
7kk0:03 |
Channel 001 Data |
Channel 001: Data |
RO P |
- |
|
... |
... |
... |
... |
... |
|
7kk0:hh-2 |
Channel ddd/3 Ctrl |
Channel ddd/3: Control |
RO P |
- |
|
7kk0:hh-1 |
Channel ddd/3 Word-Alignment |
Channel ddd/3: Word-Alignment |
RO P |
- |
|
7kk0:hh |
Channel ddd/3 Data |
Channel ddd/3: Data |
RO P |
- |
Index 9kk0 Slave Info Data
Index 9kk0
Value range: (kk = 00hex...FFhex)
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
9kk0:0 |
Slave Info Data |
[Module name] |
RO |
- |
|
9kk0:01 |
Position |
Module position within combination |
RO |
- |
|
9kk0:09 |
Module PDO Group |
Module PDO group |
RO |
- |
|
9kk0:0A |
Module Ident |
RO |
- |
Index F000 Modular Device Profile
Index F000
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
F000:0 |
Modular Device Profile |
Length of this object |
RO |
5 |
|
F000:01 |
Module Index Distance |
distance module index |
RO |
0x0010 (16dec) |
|
F000:02 |
Maximum Number of Modules |
Max. number of IP-Link Modules |
RO |
0x0079 (121dec) |
|
F000:03 |
Standard Entries in Object 0x8yy0 |
possible entries in object 0x8kk0 |
RO |
0x0000000 (0dec) |
|
F000:04 |
Standard Entries in Object 0x9yy0 |
possible entries in object 0x9kk0 |
RO |
0x0000000 (0dec) |
|
F000:04 |
Module PDO Group |
Module PDO group of the device = 0, |
RO |
0x00 (0dec) |
Index F00E Group Alignment PDO
Index F00E
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
F00E:0 |
Group Alignment PDO |
Length of this object (3 PDO box groups) |
RO |
3 |
|
F00E:01 |
Subindex 001 |
group 0: |
RO |
0x0000 (0dec) |
|
F00E:02 |
Subindex 002 |
group
1: |
RO |
0x0100 (256dec) |
|
F00E:03 |
Subindex 003 |
group
2: |
RO |
0x0101 (257dec) |
Index F00F Module Group Mapping Alignment
Index F00F
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
F00F:0 |
Module Group Mapping Alignment |
Length of this object (3 PDO module groups) |
RO |
3 |
|
F00F:01 |
Subindex 001 |
group
0: |
RO |
0x0000 (0dec) |
|
F00F:02 |
Subindex 002 |
group
1: |
RO |
0x0002 (2dec) |
|
F00F:03 |
Subindex 003 |
group
2: |
RO |
0x0002 (2dec) |
Index F010 Module List
Index F010
Value range: (hh = 01hex...FFhex), (ddd = 001dec...255dec)
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
F010:0 |
Module List |
Length of this object |
RO |
- |
|
F010:01 |
Subindex 001 |
Name Module 001 |
RO |
- |
|
... |
... |
... |
... |
... |
|
F010:hh |
Subindex ddd |
Name Module ddd |
RO |
- |
Index F030 Configured Module List
Index F030
Value range: (hh = 01hex...FFhex), (ddd = 001dec...255dec)
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
F030:0 |
Module List |
Length of this object |
RW |
- |
|
F030:01 |
Subindex 001 |
Box name of the configured extension box at position 1 (value like 0x8kk0:0A) |
RW |
- |
|
... |
... |
... |
... |
... |
|
F030:hh |
Subindex ddd |
Box name of the configured extension box at last position (value like 0x8kk0:0A) |
RW |
- |
Index F040 Detected Address List
Index F040
Value range: (hh = 01hex...FFhex), (ddd = 001dec...255dec)
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
F040:0 |
Module List |
Length of this object |
RO |
- |
|
F040:01 |
Subindex 001 |
Position oft he first extension box (value like0x9kk0:01) |
RO |
0x0001 (1dec) |
|
... |
... |
... |
... |
... |
|
F040:hh |
Subindex ddd |
Position of the last extension box (value like0x9kk0:01) |
RO |
0x00hh (ddddec) |
Index F050 Detected Module List
Index F050
Value range: (hh = 01hex...FFhex), (ddd = 001dec...255dec)
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
F050:0 |
Module List |
Length of this object |
RO |
- |
|
F050:01 |
Subindex 001 |
identification of the extension box an position 1 (value like 9kk0:0A) |
RO |
- |
|
... |
... |
... |
... |
... |
|
F050:hh |
Subindex ddd |
identification of the extension box at last position (value like9kk0:0A) |
RO |
- |
Index F100 Status PDO
Index F100
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
F100:0 |
Status PDO |
Length of this object |
RO |
1 |
|
F100:01 |
CouplerState |
Coupler Status-Word |
RO P |
0x0000 (0dec) |
Index F200 Control PDO
Index F200
|
Index |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
F100:0 |
ControlPDO |
Length of this object |
RO |
1 |
|
F100:01 |
CouplerCtrl |
Coupler Control-Word |
RO P |
0x0000 (0dec) |
