Feature Register (R32) IP/IE3312
The module's fundamental settings can be modified in the feature register. Write protection must first be cancelled in the code-word register before it is possible to write into this register.
Default: 0x1002
Bit | Value | Description | Manufacturer’s setting | |||
|---|---|---|---|---|---|---|
0 | 0bin | User scaling is inactive | 0bin | |||
1bin | User scaling is active | |||||
1 | 0bin | Manufacturer scaling is inactive | 1bin | |||
1bin | Manufacturer scaling is active | |||||
2 | 0bin | reserved | 0bin | |||
3 | 0bin | Sign-amount representation is inactive | 0bin | |||
1bin | Sign-amount representation is active | |||||
4 | 0bin | Hide Siemens extension bits | 0bin | |||
1bin | Reveal Siemens extension bits | |||||
5 | 0bin | Deactivate manual filter setting in register 37 | 0bin | |||
1bin | Activate manual filter setting in register 37 | |||||
6 | 0bin | reserved | 0bin | |||
7 | 0bin | reserved | 0bin | |||
8 | 0bin | Comparison temperature is switched on | 0bin | |||
1bin | Comparison temperature is switched off | |||||
9 | 0bin | reserved | 0bin | |||
10 | 0bin | reserved | 0bin | |||
11 | 0bin | Do not use the comparison point for the first channel for all the other channels | 0bin | |||
1bin | Use the comparison point for the first channel for all the other channels | |||||
15-12 |
| Thermocouple type | minimal value | maximum value | 1hex | |
0hex | Type L | -100 °C | 900 °C | |||
1hex | Type K | -100 °C | 1370 °C | |||
2hex | Type J | -100 °C | 1000 °C | |||
3hex | Type E | -100 °C | 800 °C | |||
4hex | Type T | -100 °C | 400 °C | |||
5hex | Type N | -100 °C | 1300 °C | |||
6hex | Type U | -100 °C | 600 °C | |||
7hex | Type B | 600 °C | 1800 °C | |||
8hex | Type R | 0 °C | 1700 °C | |||
9hex | Type S | 0 °C | 1700 °C | |||
| Millivolt measurement, resolution: | minimal value | maximum value | |||
Dhex | 1 µV* | 1,6 µV** | -30 mV | +30 mV | ||
Ehex | 2 µV* | 3,2 µV** | -60 mV | +60 mV | ||
Fhex | 4 µV* | 6,4 µV** | -80 mV | +80 mV | ||
NOTICE | ||
Note For millivolt measurement please consider, witch scaling is activated: *) no scaling active **) only manufacturer scaling active | ||
Explanation of the sign bit
The default representation is twos complement, i.e. -1 is represented as 0xFFFF
Sign-amount representation is active, i.e. -1 is represented by 0x8001