IP2512-Bxxx, IE2512
2-channel pulse width output 24 VDC
The outputs of the IP25x2 modules provide a pulse width modulated version of a binary signal. The mark/space ratio is prescribed by a 16 bit value from the automation unit. The output stage is protected against overload and short-circuit, the maximum output current is 2.5 A per channel. In addition to the pulse width modulation operating mode, the outputs can also be frequency modulated, or can be used to control stepper motors with specified pulses and direction. The modules contain two channels that indicate their signal state by means of light emitting diodes. The LEDs are driven in time with the outputs, and show the mark/space ratio by their brightness.
|
Technical data |
IP2512-Bxxx / IE2512 |
|---|---|
|
Number of outputs |
2 |
|
Signal connection |
M12 screw type |
|
Load type |
resistive, inductive |
|
Rated load voltage |
24 VDC (-15%/+20%) |
|
Output current |
max. 2.5 A on each channel, individually short-circuit safe |
|
Base frequency |
2 Hz ... 80 kHz, Default: 250 Hz |
|
Keying ratio |
0 % ... 100 % (Ton > 750 ns, Toff > 500 ns) |
|
Resolution |
max. 10 bit |
|
Freewheeling diode (output) |
yes |
|
Power supply connection |
Feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
|
Bits width in process image |
2 x 16 output bits for process data, |
|
Electrical isolation |
control voltage / fieldbus: yes |
|
Permissible ambient temperature during operation |
0°C ... +55°C |
|
Permissible ambient temperature during storage |
-25 °C ... +85°C |
|
Vibration / shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27 |
|
EMC resistance burst / ESD |
conforms to EN 61000-6-2 / EN 61000-6-4 |
|
Protection class |
IP65, IP66, IP67 (conforms to EN 60529) |
|
Installation position |
variable |
See the connection diagram for the connector pin assignment.
See the parameterization description for details of the parameterization.
See the mapping description for details of the mapping.
See dimension page for weight and dimensions.