IP3112-Bxxx, IE3112

4 Channel Analog Input, from 0 to 20 mA

The IP3112 analog input module handles signals in the range from 0 to 20 mA. The input current is digitized to a resolution of 16 bits (the default is 15 bits), and is transmitted, electrically isolated, to the higher-level automation device. The input channels have differential inputs and possess a common, internal ground potential. The applied load voltage (which can be any value up to 30 VDC) is fed through to supply the sensor. The module is quite versatile, but default settings have been selected in such a way that in most cases it is not necessary to perform configuration. The input filter and associated conversion times can be set within a wide range, and several data output formats may be chosen. The inputs can, if required, be scaled differently, and automatic limit monitoring is also available. Parameterization may be carried out either via the fieldbus or, using the KS2000 software tool, through the configuration interface. The parameters are stored in the module.

Technical data

IP3112-Bxxx / IE3112

Number of channels

4 analog inputs

Output connections

M12 screw-in

Nominal input range

0 ... 20 mA

Input resistance

80 Ω measuring resistance

Common mode voltage

max. 35 V

Conversion time

140 ms

Resolution

15 bits + arithmetic sign

Relative measurement error

< ± 0,3% of the full scale value

Input filter

10 variations inc. averaging, configurable

Sensor supply

from load supply voltage Up, DC, any value up to 30 V

Power supply

Feed: 1 x M8 connector, 4-pin; downstream connection: 1 x M8 socket, 4-pin

Bits in process image

I: 4 x 16 bits, optional I/O: 4 x 8 bits control/state + 4 x 16 bits

Electrical isolation

control voltage / fieldbus: yes
channels / control voltage: 500 V
between the channels: no

Permissible ambient temperature during operation

0°C ... +55°C

Permissible ambient temperature during storage

-25 °C ... +85°C

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC resistance burst / ESD

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP65, IP66, IP67 (conforms to EN 60529)

Installation position

variable

See the connection diagram for details of the connection.

See the parameterization description for details of the parameterization.

See the mapping description for details of the mapping.

See dimension page for weight and dimensions.