IP233x-Bxxx, IE233x
4 digital inputs (0.2 ms input filter) and 4 digital outputs 24 VDC, Imax = 2.0 A, total current 4 A
The IP233x digital I/O modules combine 4 digital inputs with a 0.2 ms input filter and four digital outputs in one device. The outputs handle load currents of up to 2.0 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected optionally via 8 mm snap-on plugs (IP2330), screw-in M8 connectors (IP2331) or screw-in M12 connectors (IP2332).
Technical data | IP2330-Bxxx / IE2330 | IP2331-Bxxx / IE2331 | IP2332-Bxxx / IE2332 |
|---|---|---|---|
Number of outputs | 4 inputs and 4 outputs | ||
Output connections | Ø 8 snap on | M8 screw-in | M12 screw-in |
Input filter | 0.2 ms | ||
Signals „0“ / „1“ | -3... 5 V / 11 ... 30 V, 6 mA input current (EN61131-2, type 2) | ||
Load type | ohmic, inductive, lamp load | ||
Rated load voltage | 24 VDC (20 V ... 29 V) | ||
Output current | max. 2.0 A each channel, individually short-circuit proof, total current 4 A | ||
Short circuit current | typical 4.0 A per channel | ||
Load voltage current consumption | typical 30 mA | ||
Sensor supply | derived from the control voltage, max. 2.0 A per channel, fully short-circuit proof | ||
Power supply | Feed: 1 x M8 connector, 4-pin; downstream connection: 1 x M8 socket, 4-pin | ||
Bits in process image | 4 bits input and 4 bits output | ||
Electrical isolation | control voltage / fieldbus: yes | ||
Permissible ambient temperature during operation | 0°C ... +55°C | ||
Permissible ambient temperature during storage | -25 °C ... +85°C | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP65, IP66, IP67 (conforms to EN 60529) | ||
Installation position | variable | ||
See the connection diagram for details of the connection.
See the mapping description for details of the mapping.
See dimension page for weight and dimensions.