IP232x-Bxxx, IE232x

4 digital inputs (3.0 ms input filter) and 4 digital outputs, 24 VDC, Imax = 2.0 A, total current 4 A

The IP232x digital I/O modules combine 4 digital inputs with a 3 ms input filter and four digital outputs in one device. The outputs handle load currents of up to 2.0 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected optionally via 8 mm snap-on plugs (IP2320), screw-in M8 connectors (IP2321) or screw-in M12 connectors (IP2322).

Technical data

IP2320-Bxxx / IE2320

IP2321-Bxxx / IE2321

IP2322-Bxxx / IE2322

Number of outputs

4 inputs and 4 outputs

Output connections

Ø 8 snap on

M8 screw-in

M12 screw-in

Input filter

3.0 ms

Signals „0“ / „1“

-3 ... 5 V / 11 ... 30 V, 6 mA input current (EN61131-2, type 2)

Load type

ohmic, inductive, lamp load

Rated load voltage

24 VDC (20 V ... 29 V)

Output current

max. 2.0 A each channel, individually short-circuit proof, total current 4 A

Short circuit current

typical 4.0 A

Load voltage current consumption

typical 30 mA per channel

Sensor supply

derived from the control voltage, max. 0.5 A per channel, fully short-circuit proof

Power supply

Feed: 1 x M8 connector, 4-pin; downstream connection: 1 x M8 socket, 4-pin

Bits in process image

4 bits input and 4 bits output

Electrical isolation

control voltage / fieldbus: yes
channels / control voltage: no
between the channels: no

Permissible ambient temperature during operation

0°C ... +55°C

Permissible ambient temperature during storage

-25 °C ... +85°C

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC resistance burst / ESD

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP65, IP66, IP67 (conforms to EN 60529)

Installation position

variable

See the connection diagram for details of the connection.

See the mapping description for details of the mapping.

See dimension page for weight and dimensions.