IP230x-Bxxx, IE230x
4 digital inputs (3.0 ms input filter) and 4 digital outputs, 24 VDC, Imax = 0.5 A
The IP230x digital I/O modules combine 4 digital inputs with a 3 ms input filter and four digital outputs in one device. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected optionally via 8 mm snap-on plugs (IP2300), screw-in M8 connectors (IP2301) or screw-in M12 connectors (IP2302).
Technical data |
IP2300-Bxxx / IE2300 |
IP2301-Bxxx / IE2301 |
IP2302-Bxxx / IE2302 |
---|---|---|---|
Number of outputs |
4 inputs and 4 outputs | ||
Output connections |
Ø 8 snap on |
M8 screw-in |
M12 screw-in |
Input filter |
3.0 ms | ||
Signals „0“ / „1“ |
-3 ... 5 V / 11 ... 30 V, 6 mA input current (EN61131-2, type 2) | ||
Load type |
ohmic, inductive, lamp load | ||
Rated load voltage |
24 VDC (20 V ... 29 V) | ||
Output current |
max. 0.5 A on each channel, individually short-circuit proof | ||
Short circuit current |
typical 1.5 A | ||
Load voltage current consumption |
typical 20 mA per channel | ||
Sensor supply |
derived from the control voltage, max. 0.5 A per channel, fully short-circuit proof | ||
Power supply |
Feed: 1 x M8 connector, 4-pin; downstream connection: 1 x M8 socket, 4-pin | ||
Bits in process image |
4 bits input and 4 bits output | ||
Electrical isolation |
control voltage / fieldbus:
yes | ||
Permissible ambient temperature during operation |
0°C ... +55°C | ||
Permissible ambient temperature during storage |
-25 °C ... +85°C | ||
Vibration / shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC resistance burst / ESD |
conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class |
IP65, IP66, IP67 (conforms to EN 60529) | ||
Installation position |
variable |
See the connection diagram for details of the connection.
See the mapping description for details of the mapping.
See dimension page for weight and dimensions.