EtherCAT master in TwinCAT

The Beckhoff TwinCAT System Manager as configuration interface for the I/O environment in the application supports configuration and commissioning of the EtherCAT fieldbus through various automatic actions. The virtual EtherCAT "device" is set up as an independent element in the configuration tree of the System Manager. Its properties can be accessed via associated Properties windows. EtherCAT is defined via the following elements:

EtherCAT master in TwinCAT 1:Fig.158: EtherCAT device in the configuration tree

The EtherCAT master as a virtual software device

EtherCAT as an Ethernet-based real-time fieldbus requires a physical Ethernet interface at the controller and a real-time trigger as required for connection with the I/O environment. It enables the EtherCAT master to communicate with the connected EtherCAT environment.

EtherCAT master in TwinCAT 2:Fig.159: EtherCAT master in the IPC environment

The EtherCAT master as a software device in TwinCAT

EtherCAT communication consists of cyclic and acyclic Ethernet telegrams.

The cyclic telegrams form the normal process data and can usually not be modified during system runtime. A known configuration, i.e. the number of connected EtherCAT slaves, always results in the same minimum quantity of process data, which have to be sent with the master for cyclic communication between the devices. The triggering task, which is executed cyclically (i.e., at constant intervals), e.g., a PLC task with a runtime of 10 ms, triggers the communication with the EtherCAT field. Once the communication is complete the EtherCAT master returns the process data. On IPC/embedded systems TwinCAT usually operates with constant cycle times of, for example, 50 µs ... > 100 ms. The arithmetic operations of the task must be completed within this cycle time. The high communication performance of EtherCAT (high 100 Mbit/s data throughput) enables the sent EtherCAT telegrams to return to the controller before the start of the next cycle, even in large configurations containing more than 1000 devices. Task execution and bus communication is therefore configured as a synchronous task in TwinCAT. A key factor for high-quality execution is low jitter, i.e. the tasks should be executed and restarted with high time precision.

EtherCAT master in TwinCAT 3:Fig.160: Synchronous execution of task and EtherCAT communication

In Fig. Synchronous execution of task and EtherCAT communication, the communication starts after the task. It is also possible to send frames at the same time as the task start time (“I/O at task begin”).

The acyclic telegrams are created by the EtherCAT master as required and sent or received in the intervals between the cyclic data. These telegrams are used for gathering diagnostic information and mailbox communication with individual devices (e.g. for firmware updates) or subordinate fieldbuses. Acyclic telegrams are sent from a pipeline without real-time claim in the order they are requested, depending on space, and are therefore also referred to as “queues frames”.

EtherCAT master in TwinCAT 4:Fig.161: Distinction between fixed and variable EtherCAT telegrams

The image shows fixed (cyclic) and variable (acyclic) EtherCAT telegrams.

The TwinCAT System Manager also maps this time relationship in every configuration created. In Fig. Configuration-dependent time division in the System Manager, a 100 µs task can be seen that communicates with about 20 slaves and needs an Ethernet frame (red) with several datagrams for the cyclic communication.

EtherCAT master in TwinCAT 5:Fig.162: Configuration-dependent time division in the System Manager

The real-rime environment

The EtherCAT master itself “only” controls the construction and interpretation of the EtherCAT telegrams. A TwinCAT-based controller is based on cyclic execution of a task with constant repeat rate (cycle time). Usual cycle times in a TwinCAT environment range from 50 µs over 1 ms to several 100 ms. The cycle time is selected during configuration setup depending on the processing power of the controller, the bus devices, the executed programs, the application requirements and other factors.

Cyclically executed task may include NC calculations, PLC code, visualizations or R3 applications created and triggered by the customer. The tasks may have different cycle times, but have to be weighted in terms of priority. Higher priority tasks may interrupt/pause lower priority tasks. The lower priority task continues as soon as the priority list permits this. If more than one CPU core is used (only possible with TwinCAT 3), several tasks can be executed in parallel.

In a correctly dimensioned and parameterized TwinCAT system all configured tasks can be executed within the specified cycle time once during the whole cycle, even if they have different priorities. The settings automatically applied by the System Manager during configuration setup usually ensure stable operation of the configuration. The whole cycle is defined by the slowest task. For example, with a 1 ms and a 100 ms task on the same system, the fast task is executed 100 times before the slow task is executed.

EtherCAT master in TwinCAT 6:Fig.163: Priority list in the TwinCAT System Manager

The real-time characteristics of TwinCAT in Windows-based systems (2000, NT, XP, 7, CE; WES, WEC) ensure low jitter and therefore high constancy and exact timing, even with very short cycle times of 50 µs and without dedicated timing hardware.

In principle each task can have its own I/O image and therefore control its own fieldbus cycle and devices. In Fig. Two tasks with own Ethernet frames (Task 1 ms: "red" frame, task 10 ms: "yellow" frame), two tasks (1 + 10 ms) can be seen that each trigger their own I/O cycles and thus cause their own Ethernet frames.

EtherCAT master in TwinCAT 7:Fig.164: Two tasks with own Ethernet frames (Task 1 ms: "red" frame, task 10 ms: "yellow" frame)

The Ethernet interface

EtherCAT is currently (2011) standardized based on ISO/OSI layer 2 with Fast Ethernet = 100 Mbit/s down to the slave layer. The interface therefore has to support Fast Ethernet as a minimum. See also notes regarding EtherCAT infrastructure.

The Ethernet interface allocated to the EtherCAT master must meet the requirements of the application:

EtherCAT Slaves

The following factors should be considered for the configuration: