Profile-specific objects

Index 6000 EPM Inputs Ch.1

Access rights: read only

Subindex (hex)

Name

Description

Data type

01

Voltage min error

Input process data. See Process image.

BOOL

02

Voltage max error

BOOL

03

Current max error

BOOL

04

Voltage min warning

BOOL

05

Voltage max warning

BOOL

06

Current max warning

BOOL

07

Channel error

BOOL

11

Channel warning

BOOL

12

TxPDO State

BOOL

13

TxPDO Toggle

BOOL

14

Voltage

DINT

15

Current

DINT

Index 6010 EPM Inputs Ch.2

Access rights: read only

Subindex (hex)

Name

Description

Data type

01

Voltage min error

Input process data. See Process image.

BOOL

02

Voltage max error

BOOL

03

Current max error

BOOL

04

Voltage min warning

BOOL

05

Voltage max warning

BOOL

06

Current max warning

BOOL

07

Channel error

BOOL

11

Channel warning

BOOL

12

TxPDO State

BOOL

13

TxPDO Toggle

BOOL

14

Voltage

DINT

15

Current

DINT

Index 800F EPM Vendor data Ch.1

Access rights: read only

Subindex (hex)

Name

Description

Data type

01

Voltage calibration offset

Calibration coefficients of the vendor calibration.

INT

02

Voltage calibration gain

INT

03

Current calibration offset

INT

04

Current calibration gain

INT

Index 801F EPM Vendor data Ch.2

Access rights: read only

Subindex (hex)

Name

Description

Data type

01

Voltage calibration offset

Calibration coefficients of the vendor calibration.

INT

02

Voltage calibration gain

INT

03

Current calibration offset

INT

04

Current calibration gain

INT

Index A000 EPM Diag data Ch.1

Access rights: read only

Subindex (hex)

Name

Description

Unit

Data type

01

Voltage ADC raw value

Raw value of the voltage measurement

-

UINT

02

Current ADC raw value

Raw value of the current measurement

-

UINT

Index A010 EPM Diag data Ch.2

Access rights: read only

Subindex (hex)

Name

Description

Unit

Data type

01

Voltage ADC raw value

Raw value of the voltage measurement

-

UINT

02

Current ADC raw value

Raw value of the current measurement

-

UINT

Index F000 Modular device profile

Access rights: read only

Subindex (hex)

Name

Description

Data type

Value

01

Module index distance

Offset between the indices of the parameter objects of two channels

UINT

0x0010

02

Maximum number of modules

Number of channels

UINT

2

Index F010 Module list

Access rights: read/write

Subindex (hex)

Name

Description

Data type

Default

01

SubIndex 001

Module profile of input channel 1

UDINT

380dec

02

SubIndex 002

Module profile of input channel 1

UDINT

380dec