Data format of CoE parameters
CoE parameters have different data formats.
The data format of the CoE parameters is specified by data type identifiers in the chapter Object description:
Data type identifier | Format | Size |
---|---|---|
BOOL | True / false | 8-bit |
SINT | Short integer | 8-bit |
USINT | Unsigned short integer | 8-bit |
INT | Integer | 16-bit |
UINT | Unsigned integer | 16-bit |
DINT | Double integer | 32-bit |
UDINT | Unsigned double integer | 32-bit |
STRING | String | max. 255 characters, |
The data type identifiers correspond to the data types that can also be used in TwinCAT in a PLC program.