Technical data
All values are typical values over the entire temperature range, unless stated otherwise.
Technical data | EPP6002-0002 |
---|---|
Fieldbus | |
Fieldbus | EtherCAT |
Connection | EtherCAT P: Combined connection for EtherCAT and supply voltages Input: 1 x M8 socket, 4-pin, P-coded |
Supply voltages | |
Connection | See Fieldbus connection |
Control voltage US | |
Nominal voltage | 24 VDC (-15 % / +20 %) |
Sum current | max. 3 A 1) |
Current consumption from US | 100 mA at 24 VDC |
Further consumers | Communication end devices (e.g. barcode scanners) |
Peripheral voltage UP | |
Nominal voltage | 24 VDC (-15 % / +20 %) |
Sum current | max. 3 A 1) |
Current consumption from UP | None. UP is only forwarded. |
Serial interface | |
Number of channels | 2 |
Interface type | Individually parameterizable for each channel:
|
Connection | 1x M12 socket per channel |
Remote station supply voltage 2) | 5 VDC, isolated potential max. 20 mA |
Cable length | RS232: max. 15 m RS422/RS485: max. 1,000 m |
Data transfer rate | Parameterizable: 300 .. 115,200 baud (bit/s) |
Data format | Parameterizable: 8N1, 7E1, 7O1, 8N1, 8E1, 8O1, 7E2, 7O2, 8N2, 8E2, 8O2 |
Bit distortion | < 3 % |
Receive buffer | From firmware 04: 1024 bytes Up to firmware 03: 864 bytes |
Transmit buffer | From firmware 04: 1024 bytes Up to firmware 03: 128 bytes |
1) Sum current of consumers and power transmission.
2) Supply voltage available at the connections of the serial interface.
Technical data | EPP6002-0002 |
---|---|
Environmental conditions | |
Ambient temperature during operation | -25…+60 °C |
Ambient temperature during storage | -40…+85 °C |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP65, IP66, IP67 (conforms to EN 60529) |
Mechanics | |
Weight | approx. 165 g |
Installation position | variable |
Approvals and conformity | |
Approvals | CE, cULus |
Additional tests
The devices have undergone the following additional tests:
Test | Explanation |
---|---|
Vibration | 10 frequency sweeps in 3 axes |
5 Hz < f < 60 Hz displacement 0.35 mm, constant amplitude | |
60.1 Hz < f < 500 Hz acceleration 5 g, constant amplitude | |
Shocks | 1000 shocks in each direction, in 3 axes |
35 g, 11 ms |